Eaton Crouse-Hinds series raintight compression connector
1654RT

1654RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1-1/2"
1654RT - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
1654RT
UPC
784564004604
Product Length/Depth
4.41 in
Product Height
1.19 in
Product Width
2.61 in
Product Weight
0.5 lb

产品规格

Special features
Raintight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
1-1/2"
Style
Compression
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.