Eaton Crouse-Hinds series raintight compression connector
1655RT

1655RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 2"
1655RT - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
1655RT
UPC
784564004611
Product Length/Depth
5.13 in
Product Height
1.17 in
Product Width
4.86 in
Product Weight
0.67 lb

产品规格

Special features
Raintight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
2"
Style
Compression
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.