下载文档 () / 20
动力,因我们而不同*

168939

Eaton xEnergy Main LV systems LV switchgear. Flat round screw, M12x40-8.8

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168939
Product Length/Depth
46.5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.05 kg
Compliances
RoHS conform

产品规格

Thread length
46.5 mm
Length to bottom side head
46.5 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
12
#12
Head style
Button head with square
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Other
Thread type
Metric

导出产品规格