16D27
Код модели: FUSE D2 16A 500 VAC T GL/GG E27

Eaton Bussmann series low voltage D fuse, 500V, 16A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Grey
16D27 - Bussmann 低压 D 型和 D0 型熔断器、熔断器底座和附件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
16D27
UPC
051712831703
Product Length/Depth
50 mm
Product Height
21.5 mm
Product Width
21.5 mm
Product Weight
28.48 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

产品规格

Type
fuse
Application
For domestic and general industrial applications
Amperage Rating
16 A
Fuse size
DII
Breaking capacity
50 kA
Construction size (fuse inserts)
DII
Rated voltage AC
500 V
Class
Class C gL/gG
Fuse type
D27 -Time delay
Accessory/spare part type
16GD27 Grey screw cap gauge piece
Utilization category
gL/gG (cable protection/equipment protection)
Color
Gray
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D2
Construction size
DII
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Material
White ceramic body
Mounting method
Holder
Release characteristic
Time-lag
Quantity
20
Voltage rating
500 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.