知识搜索
下载文档 () / 20
动力,因我们而不同*

1707

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Malleable iron, 3/8"

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1707
UPC
784564116970
Product Length/Depth
1.5 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Malleable iron
Connector type
Straight
Insulator
Insulated
Trade size
3/8"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。