Bussmann 系列快速方体熔断器
170E2091
Код модели: FUSE 100A 500V TP 405 AR

170E2091
Код модели: FUSE 100A 500V TP 405 AR

Fuse-link, high speed, 100 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
170E2091 - Bussmann 系列快速方体熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E2091
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
175 mm
Product Weight
120.6 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Type
Fuse
Application
diode protection
Amperage Rating
100 A
Breaking capacity
220 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
Other
Rated voltage AC
500 V
Center-to-center distance of connections
110 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
25 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
3
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
500 V
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.