170E3579

Fuse-link, high speed, 100 A, DC 750 V, compact size 1, gR, IEC, with indicator
170E3579 - Bussmann 系列快速地铁轨道用熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3579
UPC
051712419963
Product Length/Depth
129 mm
Product Height
43 mm
Product Width
61 mm
Product Weight
317.8 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Type
Fuse
Application
traction
Amperage Rating
100 A
Breaking capacity
100 A
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
1*
Class
Class gR
Watt losses
16 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
3000
Mounting dimension
M8
Center-to-center distance of connections
129 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.