170E3587

Eaton Bussmann series high speed traction fuse, 160 A, 750 V, gR (general purpose semiconductor protection), compact size 1, slotted center bolted tags
170E3587 - Bussmann 系列快速地铁轨道用熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3587
UPC
051712209298
Product Length/Depth
129 mm
Product Height
61 mm
Product Width
43 mm
Product Weight
942 g
Compliances
RoHS Compliant
IEC

产品规格

Type
Fuse
Application
traction
Amperage Rating
160 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
1*
Class
Class gR
Watt losses
26 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
7700
Mounting dimension
M8
Center-to-center distance of connections
156 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.