170E3844

Fuse-link, high speed, 63 A, DC 900 V, DIN 00, aR, DIN, IEC, with indicator
170E3844 - Bussmann 系列快速方体熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E3844
UPC
051712209311
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
244.5 g
Compliances
Contact factory
RoHS Compliant

产品规格

Type
Fuse
Application
semiconductor protection
Amperage Rating
63 A
Breaking capacity
300 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
900 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
21 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Interrupt rating
300 kAIC
Construction size
00
Packaging type
Standard
Voltage rating
900 V
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.