170E3917

Eaton Bussmann series high speed traction fuse, 40A, 60 kAIC, Top fuse status indicator, Fuse, Class aR
170E3917 - Bussmann 系列快速地铁轨道用熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3917
UPC
051712386661
Product Length/Depth
414 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1576 g
Certifications
IEC

产品规格

Type
Fuse
Application
traction
Amperage Rating
40 A
Accessories
170H3036 Type K indicator
Breaking capacity
60 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class aR
Watt losses
45 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
395 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.