170E3939

Fuse-link, high speed, 32 A, DC 2000 V, compact size 1, 57 x 70 x 266 mm, aR, IEC, with indicator
170E3939 - Bussmann 系列快速地铁轨道用熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3939
Product Length/Depth
416 mm
Product Height
57 mm
Product Width
73 mm
Product Weight
0.9 kg
Compliances
EAC
Certifications
IEC

产品规格

Type
Fuse
Application
traction
Amperage Rating
32 A
Breaking capacity
40 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Class
Class aR
Watt losses
20 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
247 mm
Current type
DC
Rated voltage DC
2000 V
Color
None
Interrupt rating
40 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
2000 V
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.