170E3965

Fuse-link, high speed, 10 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator
170E3965 - Bussmann 系列快速方体熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E3965
Product Length/Depth
416 mm
Product Height
55 mm
Product Width
77 mm
Product Weight
1541 g
Compliances
EAC
Certifications
IEC

产品规格

Type
Fuse
Application
traction
Amperage Rating
10 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage DC
4000 V
Center-to-center distance of connections
395 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
34 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题