下载文档 () / 20
动力,因我们而不同*

170E3984

Fuse-link, high speed, 80 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3984
Product Length/Depth
414 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1541 g
Compliances
EAC
Certifications
IEC

产品规格

Amperage Rating
80 A
Accessories
170H3036 Type K indicator
Breaking capacity
60 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class aR
Watt losses
91 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
395 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

导出产品规格