170E4276

Fuse-link, high speed, 200 A, AC 500 V, compact size 1, aR, IEC, with indicator
170E4276 - Bussmann 系列快速方体熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E4276
UPC
051712210294
Product Length/Depth
133 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

产品规格

Type
Fuse
Amperage Rating
200 A
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1*
Rated voltage AC
500 V
Center-to-center distance of connections
111 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
29 W
Fuse shape
Square body, special bladed contacts
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
500 V
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.