170E5204

Fuse-link, high speed, 32 A, AC 6 kV, size 1, 65 x 70 x 300 mm, aR, IEC, with indicator
170E5204 - Bussmann 系列快速方体熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5204
UPC
051712847230
Product Length/Depth
416 mm
Product Height
55 mm
Product Width
77 mm
Product Weight
438 g
Compliances
EAC
Certifications
IEC

产品规格

Type
Fuse
Amperage Rating
32 A
Breaking capacity
50 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
6000 V
Center-to-center distance of connections
295 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
25 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
50 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
6000 V
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题