170E5208

Fuse-link, high speed, 50 A, AC 1400 V, compact size 1, aR, IEC, with indicator
170E5208 - Bussmann 系列快速方体熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5208
UPC
051712847247
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
219 g
Compliances
Contact factory
RoHS Compliant

产品规格

Type
Fuse
Amperage Rating
50 A
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
1400 V
Center-to-center distance of connections
100 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
15 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
1*
Packaging type
Standard
Voltage rating
1400 V
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.