170E5399

Fuse-link, high speed, 100 A, AC 1600 V, special DIN 1, aR, DIN, IEC, with indicator
170E5399 - Bussmann 系列快速方体熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5399
UPC
051712212021
Product Length/Depth
154 mm
Product Height
79 mm
Product Width
196 mm
Product Weight
192.5 g
Compliances
EAC
Certifications
IEC

产品规格

Type
Fuse
Amperage Rating
100 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
1600 V
Center-to-center distance of connections
168 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
38 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1600 V
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.