下载文档 () / 20
动力,因我们而不同*

170E5417

Fuse-link, high speed, 200 A, DC 750 V, size 1, gR, IEC, with indicator, flush end

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E5417
UPC
051712419956
Product Length/Depth
130 mm
Product Height
51 mm
Product Width
69 mm
Product Weight
1051 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
200 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1
Class
Class gR
Watt losses
37 W
Pre arc (I2T)
11000
Mounting dimension
M10
Center-to-center distance of connections
168 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。