170E5448

Fuse-link, high speed, 80 A, AC 2500 V, special DIN 1, aR, IEC, visual indicator
170E5448 - Bussmann 系列快速方体熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5448
UPC
051712212113
Product Length/Depth
250 mm
Product Height
63 mm
Product Width
120 mm
Product Weight
230 g
Compliances
Contact factory
RoHS Compliant

产品规格

Type
Fuse
Amperage Rating
80 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
2500 V
Center-to-center distance of connections
208 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
36 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
2500 V
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.