下载文档 () / 20
动力,因我们而不同*

170E5450-U

Fuse-link, high speed, 125 A, AC 2500 V, special DIN 1, aR, IEC, visual indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5450-U
UPC
051712588973
Product Length/Depth
250 mm
Product Height
63 mm
Product Width
120 mm
Product Weight
220 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
125 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
2500 V
Center-to-center distance of connections
208 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
44 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
2500 V
Type
Fuse
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格