下载文档 () / 20
动力,因我们而不同*

170E7727

Fuse-link, high speed, 450 A, AC 1000 V, DIN 3, aR, DIN, visual indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E7727
UPC
051712213776
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1569 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
450 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
100 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。