下载文档 () / 20
动力,因我们而不同*

170E8336

Fuse-link, high speed, 315 A, DC 750 V, size 2, gR, IEC, with indicator, flush end

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8336
Product Length/Depth
130 mm
Product Height
77 mm
Product Width
59 mm
Product Weight
1051 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
315 A
Breaking capacity
100 kA
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
2
Class
Class gR
Watt losses
57 W
Pre arc (I2T)
28000
Mounting dimension
M10
Center-to-center distance of connections
129 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。