下载文档 () / 20
动力,因我们而不同*

170E8884

Fuse-link, high speed, 250 A, DC 4000 V, size 2, 75 x 86 x 414 mm, aR, IEC, with indicator

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8884
UPC
051712214063
Product Length/Depth
414 mm
Product Height
86 mm
Product Width
75 mm
Product Weight
136.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Used with
Protection of DC circuits in equipment
Amperage Rating
250 A
Accessories
170H3036 Type K indicator
Breaking capacity
60 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
2
Class
Class aR
Watt losses
285 W
Mounting dimension
M8
Center-to-center distance of connections
393 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
Power converters/recitifiers, DC drives, DC common bus
Fitted with:
Double slot tags
Fuse system (according to IEC 60269)
Other

导出产品规格