下载文档 () / 20
动力,因我们而不同*

170E8924

Eaton Bussmann series high speed square body fuse-link, 32 A, AC 6.6 kV, 100 kA, size 1, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E8924
Product Length/Depth
287.1 mm
Product Height
71 mm
Product Width
60 mm
Product Weight
0.001 g
Certifications
IEC

产品规格

Amperage Rating
32 A
Fuse indicator
Other
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
6600 V
Current type
AC
Mounting dimension
Other
Class
Class aR
Construction size
1
Voltage rating
660 V
Fuse type
Flush end
Fuse system (according to IEC 60269)
Other

导出产品规格