下载文档 () / 20
动力,因我们而不同*

170E9162-B

Fuse-link, high speed, 700 A, AC 1400 V, size 3, aR, IEC, with indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9162-B
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
132.2 g
Compliances
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
700 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
1400 V
Center-to-center distance of connections
82.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
130 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1400 V
Type
Fuse
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格