下载文档 () / 20
动力,因我们而不同*

170E9180

Fuse-link, high speed, 700 A, AC 1400 V, special DIN 3, aR, DIN, visual indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9180
UPC
051712214346
Product Length/Depth
166 mm
Product Height
75 mm
Product Width
94 mm
Product Weight
132.2 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
700 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
1400 V
Center-to-center distance of connections
138 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
130 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1400 V
Type
Fuse
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

导出产品规格