170H0047

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type T indicator, 6.3 x 0.8 lug dimensions, Fuse Accessory, Special
170H0047 - Bussmann 系列快速熔断器附件

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0047
UPC
051712214797
Product Length/Depth
5.433 in
Product Height
2.087 in
Product Width
0.315 in
Product Weight
1.6456 lb
Compliances
RoHS Compliant
CE

产品规格

Type
Fuse Accessory
Application
fuse-link with type T indicator
Amperage Rating
2 A
Accessory/spare part type
Microswitch
Construction size
Other
Voltage rating
250 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.