170H0069

Eaton Bussmann series high speed microswitch, 5A, With Indicator, Fuse Accessory
170H0069 - Bussmann 系列快速熔断器附件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0069
UPC
051712214872
Product Length/Depth
51 mm
Product Height
38 mm
Product Width
17 mm
Product Weight
13.8 g
Compliances
RoHS Compliant

产品规格

Type
Fuse Accessory
Application
High speed/semiconductor fuses rated up 690V (IEC)/700V (UL)
Amperage Rating
2 A
Accessory/spare part type
Microswitch
Fuse indicator
With Indicator
Connection
6.30 mm x 0.80 mm lug
Construction size
Other
Voltage rating
250 V
Suitable for
DIN 43653 Type K size 1* to 3 fuse
French style Type K size 1* to 3 fuse
Flush end Type K sizes 1* to 24 fuse
US Style Type K sizes 1* to 3 fuse
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题