Bussmann 系列快速熔断器附件
170H0099
Код модели: 5A 250V MICROSWITCH K2 6 BRED

170H0099
Код модели: 5A 250V MICROSWITCH K2 6 BRED

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K2, Fuse Accessory, 700V (UL), 690V (IEC)
170H0099 - Bussmann 系列快速熔断器附件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0099
UPC
051712804103
Product Length/Depth
220 mm
Product Height
35 mm
Product Width
88 mm
Product Weight
26.6 g
Compliances
Contact factory
RoHS Compliant

产品规格

Type
Fuse Accessory
Application
fuse-link with type K indicator
Amperage Rating
5 A
Accessory/spare part type
Microswitch
Fuse indicator
Non-indicating
Construction size
Other
Voltage rating
700 V (UL), 690 V (IEC)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.