170H1007

Eaton Bussmann series high speed fuse base, 1000V, 400A, fixed centre fuse base (80mm)
170H1007 - Bussmann 系列快速熔断器附件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed fixed center fuse base
Catalog Number
170H1007
UPC
051712214902
Product Length/Depth
145 mm
Product Height
51 mm
Product Width
43 mm
Product Weight
315.6666667 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL 512
UL

产品规格

Type
Fuse Accessory
Application
fuse-link with type K indicator
Amperage Rating
400 A
Accessory/spare part type
Fixed centre fuse base
Color
Black
Connection
Screw connection
80 mm Centre distance
Construction size
Other
Mounting method
DIN 43653
Quantity
3
Voltage rating
1000 V
Suitable for
DIN 43653 Size 00 fuse size
DIN 43653 Size 000 fuse size
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.