下载文档 () / 20
动力,因我们而不同*

170H3031

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, Dual, 6.3 x 0.8 lug dimensions, Fuse Accessory, Gold

常用规格

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H3031
Product Length/Depth
212 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
139.6 g
Compliances
CE
RoHS Compliant

产品规格

Amperage Rating
2 A
Accessory/spare part type
Microswitch
Construction size
Other
Voltage rating
250 V
Type
Fuse Accessory
Application
fuse-link with type K indicator

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。