170H3031

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, Dual, 6.3 x 0.8 lug dimensions, Fuse Accessory, Gold
170H3031 - Bussmann 系列快速熔断器附件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H3031
Product Length/Depth
212 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
139.6 g
Compliances
CE
RoHS Compliant

产品规格

Type
Fuse Accessory
Application
fuse-link with type K indicator
Amperage Rating
2 A
Accessory/spare part type
Microswitch
Construction size
Other
Voltage rating
250 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.