下载文档 () / 20
动力,因我们而不同*

170L3839

Fuse-link, high speed, 160 A, AC 1000 V, DIN 0, 35 x 60 x 125 mm, aR, DIN, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L3839
UPC
051712805292
Product Length/Depth
188 mm
Product Height
60 mm
Product Width
130 mm
Product Weight
264.2 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
160 A
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
0
Rated voltage AC
1000 V
Current type
AC
Class
Class aR
Watt losses
35 W
Fuse shape
Square body, knife blade contacts
Color
None
Construction size
0
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。