下载文档 () / 20
动力,因我们而不同*

170L7001

Fuse-link, high speed, 630 A, AC 2000 V, Size 3, 76 x 76 x 241 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7001
UPC
051712215992
Product Length/Depth
41.798 mm
Product Height
53.01 mm
Product Width
137.998 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
630 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
2000 V
Center-to-center distance of connections
208 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Watt losses
200 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格