下载文档 () / 20
动力,因我们而不同*

170L8020

Fuse-link, high speed, 800 A, AC 1000 V, Size 2, 59 x 92 x 80 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8020
UPC
051712803038
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
932.5 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
800 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
80.3 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Fuse shape
Square body, special flush end contacts
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。