下载文档 () / 20
动力,因我们而不同*

170L8031

Fuse-link, high speed, 550 A, AC 1000 V, Size 2, 61 x 61 x 141 mm, aR, DIN, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8031
UPC
051712803113
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
884 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
550 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
115 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。