下载文档 () / 20
动力,因我们而不同*

170L8087

Fuse-link, high speed, 500 A, AC 1500 V, Size 2, 59 x 77 x 168 mm, aR, DIN, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8087
Product Length/Depth
188 mm
Product Height
60 mm
Product Width
130 mm
Product Weight
1671 g
Compliances
EAC
Certifications
IEC 60269-4
DIN

产品规格

Amperage Rating
500 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1500 V
Center-to-center distance of connections
138 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
1500 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

导出产品规格