Fuse-link, high speed, 450 A, AC 2000 V, Size 2, 61 x 61 x 247 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170L8123
|
| Product Length/Depth |
250 mm
|
| Product Height |
63 mm
|
| Product Width |
120 mm
|
| Product Weight |
1.2 kg
|
| Certifications |
IEC 60269-4
|
| Amperage Rating |
450 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
2
|
| Rated voltage AC |
2000 V
|
| Center-to-center distance of connections |
207 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Watt losses |
95 W
|
| Fuse shape |
Square body, special slotted center bolted bladed tags
|
| Color |
None
|
| Construction size |
2
|
| Packaging type |
Standard
|
| Voltage rating |
2000 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
Bolted tag
|
| Fuse system (according to IEC 60269) |
Other
|