下载文档 () / 20
动力,因我们而不同*

170L9572

Fuse-link, high speed, 400 A, AC 1000 V, Size 3, 76 x 92 x 75 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9572
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
705.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
400 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
75.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
112 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
125 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。