下载文档 () / 20
动力,因我们而不同*

170M1751
FUSE 32A 750V DC 000FU/70 AR CU

Fuse-link, high speed, 32 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1751
UPC
051712324090
Product Length/Depth
101 mm
Product Height
42 mm
Product Width
140 mm
Product Weight
142 g
Compliances
Not Applicable
Certifications
UL Recognized

产品规格

Used with
IGBT inverter circuits with DC link voltages up to 750 Vdc
Amperage Rating
32 A
Breaking capacity
50 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage DC
750 V
Center-to-center distance of connections
73.8 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
13 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
000
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
IGBT circuits, semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。