下载文档 () / 20
动力,因我们而不同*

170M2051

Fuse-link, high speed, 63 A, DC 2000 V, 39 x 66 x 216 mm, aR, IEC, with indicator

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2051
Product Length/Depth
216 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
461.2 g
Certifications
IEC 60269-4

产品规格

Amperage Rating
63 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Class
Class aR
Clearing (I2T)
3000
Watt losses
39 W
Fuse shape
Square body, offset bolted tags
Pre arc (I2T)
1030
Mounting dimension
M8
Center-to-center distance of connections
197 mm
Current type
DC
Rated voltage DC
2000 V
Color
None
Interrupt rating
100 kAIC
Construction size
1
Material
Ceramic
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
  • traction
  • third rail
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other

导出产品规格