下载文档 () / 20
动力,因我们而不同*

170M2100

Fuse-link, high speed, 20 A, DC 1200 V, compact size 1, 39 x 66 x 164 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2100
UPC
051712771016
Product Length/Depth
164 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
0.55 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
20 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
150 A
Fuse size
1*
Class
Class aR
Clearing (I2T)
249 at 1200 Vdc
Watt losses
2 W
Fuse shape
Square body, offset bolted tags
Pre arc (I2T)
82
Mounting dimension
M8
Center-to-center distance of connections
139.5 mm
Current type
DC
Rated voltage DC
1200 V
Color
None
Interrupt rating
50 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
1200 V
Type
Fuse
Application
  • traction
  • third rail
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。