下载文档 () / 20
动力,因我们而不同*

170M2663-A

Fuse-link, high speed, 80 A, AC 690 V, size 00, 30 x 67 x 100 mm, gR, DIN, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2663-A
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
222.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN

产品规格

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class gR
Watt losses
15 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
00
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。