下载文档 () / 20
动力,因我们而不同*

170M2673

Fuse-link, high speed, 20 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2673
UPC
051712678513
Product Length/Depth
79 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
208 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
20 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
1000 V
Current type
AC
Class
Class aR
Watt losses
8.5 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type T Indicator for micro
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
00
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。