下载文档 () / 20
动力,因我们而不同*

170M2700

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 100A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2700
UPC
051712540285
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
223.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
100 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
6650 at 600 V
Watt losses
19 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
1250
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Connection
Blade end x Din 43-620 blade end
Construction size
00
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。