下载文档 () / 20
动力,因我们而不同*

170M2721

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 400A, 200 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2721
UPC
051712794817
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
211 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
64 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
125000 at 660 V
Watt losses
70 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
18000
Color
None
Interrupt rating
200 kAIC
Construction size
00
Mounting method
DIN 43 620
Flush
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
00B/60 Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。