下载文档 () / 20
动力,因我们而不同*

170M3162

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 100 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, /110 Visual indicator, Bolted tag

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3162
UPC
051712794947
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
317 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
100 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2450 at 660 V
Watt losses
21 W
Clearing loss
21
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
360
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。