下载文档 () / 20
动力,因我们而不同*

170M3539

Eaton Bussmann series Fuse-link, high speed, 315 A, AC 1000 V, compact size 1, 43 x 60 x 156 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3539
UPC
051712678636
Product Length/Depth
45 mm
Product Height
59 mm
Product Width
156 mm
Product Weight
464 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

产品规格

Amperage Rating
315 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1000 V
Center-to-center distance of connections
116 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
130000 at 1000 V
Watt losses
65 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
21500
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。