下载文档 () / 20
动力,因我们而不同*

170M3661

Fuse-link, high speed, 80 A, AC 690 V, compact size 1, 45 x 59 x 110 mm, aR, IEC, UL

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3661
UPC
051712256728
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
305.83 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
78.5 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
1250 at 660 V
Watt losses
18 W
Pre arc (I2T)
185
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。