下载文档 () / 20
动力,因我们而不同*

170M3739

Fuse-link, high speed, 63 A, AC 1250 V, compact size 1, 45 x 59 x 156 mm, aR, IEC, UL, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3739
UPC
051712257060
Product Length/Depth
62 mm
Product Height
90 mm
Product Width
152 mm
Product Weight
450 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
CSA Certified
UL Recognized

产品规格

Amperage Rating
63 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
116 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
1300 at 1000 V, 1750 at 1250 V
Watt losses
20 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
215
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。